??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Contour21 3054 bim gb
Bill of material
ah_contour21_3054_bim_gb_s305401___contour_21_close_coupled_raised_height_wc_pan__75cm_projection_with_floor_fixing_kit
VARIANTNAME
S305401 - Contour 21 close coupled raised height WC pan, 75cm projection with floor fixing kit
VARSPAREPARTS
SpareParts
www.fastpart-spares.co.uk
VARPHONE
Phone
01543 490253
VARNETTWEIGHT
NettWeight
25.8Kg
VARINSTALLATIONINSTRUCTIONS
InstallationInstructions
www.idealspec.co.uk/resources.html
VARHELP
Help
www.idealspec.co.uk/contact-us.html
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_94
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/assets/datasheet/S305401
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-36-70/384
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
WC pans
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
1
VARWRAS
WRAS
0
VARECA
ECA
1
VARTOILETTYPE
ToiletType
Other
VARTOILETPANTYPE
ToiletPanType
WashDown
VARSPILLOVERLEVEL
SpilloverLevel
0 mm
VARPANMOUNTING
PanMounting
Other
VARPANMATERIAL
PanMaterial
Vitreous china
VARPANCOLOR
PanColor
White
VARNOMINALWIDTH
NominalWidth
359.999999999978 mm
VARNOMINALLENGTH
NominalLength
630.464018208548 mm
VARNOMINALDEPTH
NominalDepth
720 mm
VARIFCEXPORTTYPE
IfcExportType
TOILETPAN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDEFAULTELEVATION
Default Elevation
0 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions