??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Arduino
Description
AFX00001-AFX00002-AFX00003
Bill of material
6RUZZLD89
ORDERNO
DESCRIPTION
description
The Arduino Opta® is a secure, easy-to-use micro PLC with Industrial IoT capabilities. Designed in partnership with Finder®, a leading industrial and building automation device manufacturer.
MAIN_FEATURES
main features
Thanks to its computing power, Arduino Opta® enables a wide range of real-time control, monitoring and predictive maintenance applications. It allows professionals to scale up automation projects while taking advantage of the open and widely known Arduino ecosystem. Quickly put it to work, leveraging the many available software libraries. The onboard secure element ensures Over-The-Air firmware updates and remote control via the Arduino Cloud or third-party services. Arduino Opta® is available in three variants: Arduino Opta® Lite: on-board Ethernet and USB-C® ports Arduino Opta® RS485: on-board Ethernet and USB-C® ports, plus RS-485 connectivity Arduino Opta® WiFi: on-board Ethernet and USB-C® ports, plus RS-485 and Wi-Fi®/Bluetooth® Low Energy
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions