??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Aesync Conference Chair Upholstered Back Models 11304 11305 11306 11324 11325 11326
Bill of material
Aesync Conference Chair Upholstered Back Models 11304 11305 11306 11324 11325 11326
ORDERNO
Aesync Conference Chair Upholstered Back Models 11304 11305 11306 11324 11325 11326
ALWAYS_VERTICAL
always vertical
1
ARM
arm
0
ARM_CAPS
arm caps
0
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2012
BASE
base
1
BASE_AND_ARM
base_and_arm
0
BASE_NO_ARM
base_no_arm
1
CATALOG
catalog
Aesync
CATEGORY
category
COPYRIGHT__
copyright ©
© 2014 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Aesync Chair with Upholstered Back, Armless and Aluminum Base
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEILHAUER_AESYNC_ARM
keilhauer aesync arm
KEILHAUER_AESYNC_ARM_CAPS
keilhauer aesync arm caps
KEILHAUER_AESYNC_BASE
keilhauer aesync base
KEILHAUER_AESYNC_CASTER
keilhauer aesync caster
KEILHAUER_AESYNC_CASTER_BUTTON
keilhauer aesync caster button
KEILHAUER_AESYNC_FINISH
keilhauer aesync finish
KEILHAUER_AESYNC_FRAME
keilhauer aesync frame
KEILHAUER_AESYNC_SEAT
keilhauer aesync seat
KEILHAUER_AESYNC_SUPPORT
keilhauer aesync support
KEILHAUER_AESYNC_UPHOLSTERED
keilhauer aesync upholstered
KEILHAUER_COARSE
keilhauer coarse
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
11305
NO_ARM
no_arm
1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SUPPORT
support
0
SUPPORT_AND_ARM
support_and_arm
0
SUPPORT_NO_ARM
support_no_arm
0
TYPE
type
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
Aesync Conference Chair Upholstered Back Models 11304 11305 11306 11324 11325 11326
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions