??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AirConcepts
Description
ADNA
Bill of material
ADNA
ORDERNO
ADNA
A
a
11.000
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B
b
14
BOX_EXSTRUSION_END
box exstrusion end
-4
BOX_EXSTRUSION_START
box exstrusion start
-2.797
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_DIAMETER
duct diameter
6.000
DUCT_RADIUS
duct radius
3.000
DUCT_RADIUS___1_16
duct radius - 1/16
2.938
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
400
MIN_FLOW
min flow
100
MODEL
model
ADN/ADNA
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
RING_BOTTOM
ring bottom
-7.500
RING_RADIUS
ring radius
4.000
RING_RADIUS___1
ring radius - 1
3.000
RING_TOP
ring top
-8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STICK_1_END
stick 1 end
-3.063
STICK_1_START
stick 1 start
-3.000
STICK_2_END
stick 2 end
3.063
STICK_2_START
stick 2 start
3.000
STICK_LENGTH
stick length
8.500
STICK_WIDTH
stick width
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
ADNA
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions