??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Lutron
Description
Adjustable
Bill of material
Lighting_Fixture-Lutron-Recessed-Finire-4in-Square-Adjustable
ORDERNO
Lighting_Fixture-Lutron-Recessed-Finire-4in-Square-Adjustable
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BEAM_SPREAD
beam spread
2291.831
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_PLENUM_RATED
ceiling_plenum rated
0
CELING_STANDARD_1_2_TO_5_8_IN
celing_standard 1/2 to 5/8 in
0
CELING_TRIMLESS_WOOD_STONE
celing_trimless wood/stone
0
CENTER_OF_LIGHT
center of light
6.500
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power Connection
CONTROL_METHOD
control method
Select Control Option
CONTROL_2_WIRE_120_V
control_2-wire 120 v
0
CONTROL_3_WIRE_120_277V
control_3-wire 120-277v
0
CONTROL_ECOSYSTEM_120_277V
control_ecosystem 120-277v
0
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
3in LED Recessed Light Fixture
DESIGN_OPTION
design option
-1
DESIRED_ROTATION
desired rotation
0
DESIRED_TILT_ANGLE
desired tilt angle
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
0
FINISH_NOTE
finish note
Adjust Material Finish acccording to Ordering Code
FINISH_BLACK_CHROME_WHITE
finish_black chrome/white
0
FINISH_BRONZE
finish_bronze
0
FINISH_CLEAR_ANODIZED_WHITE
finish_clear anodized/white
0
FINISH_CLEAR_CHROME_WHITE
finish_clear chrome/white
0
FINISH_MATTE_BLACK
finish_matte black
0
FINISH_MATTE_WHITE
finish_matte white
0
FINISH_SILVER
finish_silver
0
FINISH_SILVER_WHITE
finish_silver/white
0
FRAME_BOX_VISIBILITY
frame box visibility
0
HANGING_NARROW_JOIST_9_5_TO_15_IN
hanging_narrow joist 9.5 to 15 in
0
HANGING_STANDARD_JOIST_14_TO_24_IN
hanging_standard joist 14 to 24 in
0
HEIGHT
height
6.000
HOST
host
5
IC_HOUSING_HEIGHT
ic housing height
6.000
IC_HOUSING_LENGTH
ic housing length
16.100
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/IVALO_Finire_%20InstallationSheets_081911.pdf
INSULATED_HOUSING
insulated housing
1
KEYNOTE
keynote
26 51 00
LAMP
lamp
LED
LED_DESCRIPTION
led description
High Output 17 W_1100lm_97 CRI
LENGTH
length
18.900
LENS_FROSTED_GLASS
lens_frosted glass
0
LENS_NONE
lens_none
0
LENS_SOLITE_GLASS
lens_solite glass
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
Model
MODEL_CEILING
model_ceiling
Select Ceiling Option
MODEL_CONTROL
model_control
Select Control Option
MODEL_FINISH
model_finish
Select Finish Option
MODEL_HANGING
model_hanging
Select Hanging Option
MODEL_LENS
model_lens
Select Lens Option
MODEL_OPTIONS
model_options
Select Options
MODEL_TRIM
model_trim
Select Trim Option
NUMBER_OF_LIGHT_SOURCES
number of light sources
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIONS_NONE
options_none
0
OPTIONS_THICK_CEILING
options_thick ceiling
0
PARAMETER_ADJUSTMENT
parameter adjustment
Editing parameter values for type properties is not recommended as you may choose options that are not available.
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHOTOMETRIC_WEB_FILE
photometric web file
Finire RD ADJ HO 3500K 60° WH No Glass.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lutron.com/TechnicalDocumentLibrary/3672172.pdf
PRODUCT_NAME
product name
Finiré 4" Square Adjustable
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/LightingFixtures/LutronFixtures/FinirebyIvalo/Overview.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Ivalo
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
TILT_ANGLE
tilt angle
90
TRIM_VISIBLE
trim visible
0
TRIM_SQUARE_TRIMLESS_ADJUSTABLE
trim_square trimless adjustable
0
TRIM_SQUARE_TRIMLESS_DOWNLIGHT
trim_square trimless downlight
0
TRIM_SQUARE_TRIMMED_ADJUSTABLE
trim_square trimmed adjustable
0
TRIM_SQUARE_TRIMMED_DOWNLIGHT
trim_square trimmed downlight
0
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.000
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE_COMMENTS
wattage comments
17 W
WIDTH
width
9.500
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions