??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
Phidgets
Description
Adapters
Bill of material
Versatile Input Phidget
ORDERNO
NAME
name
AMERICAN_HTS_IMPORT_CODE
american hts import code
API_OBJECT_NAME
api object name
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNT_RATE_MAX
count rate max
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MAX__PER_ENCODER_
current consumption max (per encoder)
CURRENT_CONSUMPTION_MIN
current consumption min
DIGITAL_INPUT_UPDATE_RATE
digital input update rate
DIGITAL_INPUT_VOLTAGE_MAX
digital input voltage max
ENCODER_INPUT_HIGH_VOLTAGE_MIN
encoder input high voltage min
ENCODER_INPUT_LOW_VOLTAGE_MAX
encoder input low voltage max
ENCODER_INTERFACE_RESOLUTION
encoder interface resolution
ENCODER_PULL_UP_RESISTANCE
encoder pull-up resistance
HIGH_VOLTAGE_MIN__FALSE_
high voltage min (false)
HIGH_VOLTAGE_TRIGGER_LENGTH_MIN
high voltage trigger length min
LOW_VOLTAGE_MAX__TRUE_
low voltage max (true)
LOW_VOLTAGE_TRIGGER_LENGTH_MIN
low voltage trigger length min
NUMBER_OF_DIGITAL_INPUTS
number of digital inputs
NUMBER_OF_ENCODER_INPUTS
number of encoder inputs
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
PULL_UP_RESISTANCE
pull-up resistance
RECOMMENDED_WIRE_SIZE
recommended wire size
TIME_RESOLUTION
time resolution
UPDATE_RATE
update rate
USB_SPEED
usb speed
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
OUTPUT_IMPEDANCE
output impedance
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
CURRENT_CONSUMPTION__OVERLOAD_
current consumption (overload)
MEASUREMENT_ERROR_MAX
measurement error max
OPTIMAL_MEASUREMENT_RESISTANCE_MAX____1KΩ_
optimal measurement resistance max (@ 1kω)
OPTIMAL_MEASUREMENT_RESISTANCE_MAX____21KΩ_
optimal measurement resistance max (@ 21kω)
OPTIMAL_MEASUREMENT_RESISTANCE_MIN____1KΩ_
optimal measurement resistance min (@ 1kω)
OPTIMAL_MEASUREMENT_RESISTANCE_MIN____21KΩ_
optimal measurement resistance min (@ 21kω)
RESISTANCE_MAX
resistance max
RESISTANCE_MIN
resistance min
SENSOR_TYPE
sensor type
PULL_DOWN_RESISTANCE__LINE_DRIVER_
pull-down resistance (line driver)
PULL_UP_RESISTANCE__OPEN_COLLECTOR_
pull-up resistance (open collector)
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
AVAILABLE_EXTERNAL_VOLTAGE
available external voltage
COUNTING_RATE_MAX
counting rate max
CURRENT_CONSUMPTION__CONFIGURED_
current consumption (configured)
CURRENT_CONSUMPTION__UNCONFIGURED_
current consumption (unconfigured)
CURRENT_MEASUREMENT_RESOLUTION
current measurement resolution
DIGITAL_INPUT_TYPE
digital input type
FREQUENCY_ERROR_MAX
frequency error max
INPUT_CURRENT_MAX
input current max
INPUT_CURRENT_MIN
input current min
INPUT_FREQUENCY_MAX
input frequency max
INPUT_VOLTAGE_MAX__DC_
input voltage max (dc)
INPUT_VOLTAGE_MIN__DC_
input voltage min (dc)
NUMBER_OF_CHANNELS
number of channels
NUMBER_OF_VOLTAGE_INPUTS
number of voltage inputs
PULL_DOWN_RESISTANCE
pull-down resistance
SENSOR_INPUT_IMPEDANCE
sensor input impedance
VOLTAGE_RESOLUTION
voltage resolution
CONNECTOR_THREAD_SIZE
connector thread size
INPUT_IMPEDANCE
input impedance
ORP_ERROR_MAX
orp error max
ORP_INPUT_RANGE
orp input range
ORP_RESOLUTION
orp resolution
PH_ERROR_MAX
ph error max
PH_INPUT_RANGE
ph input range
PH_RESOLUTION
ph resolution
CAPACITIVE_LOAD_MAX
capacitive load max
CURRENT_CONSUMPTION__22MA_LOAD_
current consumption (22ma load)
CURRENT_CONSUMPTION__4MA_LOAD_
current consumption (4ma load)
INRUSH_CURRENT_MAX__HOT_PLUG_
inrush current max (hot plug)
LOAD_RESISTANCE_MAX
load resistance max
LOAD_RESISTANCE_RESOLUTION
load resistance resolution
OPTIMAL_MEASUREMENT_RESISTANCE_MAX___172Ω_
optimal measurement resistance max (@172ω)
OPTIMAL_MEASUREMENT_RESISTANCE_MAX___1MΩ_
optimal measurement resistance max (@1mω)
OPTIMAL_MEASUREMENT_RESISTANCE_MIN___172Ω_
optimal measurement resistance min (@172ω)
OPTIMAL_MEASUREMENT_RESISTANCE_MIN___1MΩ_
optimal measurement resistance min (@1mω)
AVAILABLE_EXTERNAL_CURRENT
available external current
CONNECTOR_A
connector a
CONNECTOR_B
connector b
OBJECT_TEMPERATURE_MAX
object temperature max
OBJECT_TEMPERATURE_MIN
object temperature min
OUTPUT_VOLTAGE
output voltage
TURN_ON_TIME_MAX
turn-on time max
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions