??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Adapters
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_2
dia b/2
0.980
DIA_J_2
dia j/2
1.150
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
L
l
5.500
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Adaptor Spigot Tapped Male
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2
MAIN_NOMINAL_RADIUS
main nominal radius
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
Y
y
2.500
NAME
name
AB _ I SV Adaptor Spigot Tapped Male
TAP_DIA_B_2
tap dia b/2
0.980
TAP_NOMINAL_DIAMETER
tap nominal diameter
2
TAP_NOMINAL_RADIUS
tap nominal radius
1
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions