??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fiber Instruments
Description
Adapter Panels
Bill of material
Adapter Panels
ORDERNO
Adapter Panels
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2013 Fiber Instrument Sales
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
November 21, 2013
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Use Type Catalog
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
AP
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FIBER_TYPE
fiber type
FRONT_INTERFACE
front interface
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Fiber Instrument Sales
MASSUNIT
massunit
1
MATING_ADAPTER_HOUSING
mating adapter housing
MATING_ALIGNMENT_SLEEVE
mating alignment sleeve
MODEL
model
Use Type Catalog
MODEL_DISCLAIMER
model disclaimer
For More Information, Contact Fiber Instrument Sales
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
ORIGINAL_CREATION_DATE
original creation date
November 21, 2013
PART_DESCRIPTION
part description
Use Type Catalog
PART_NUMBER
part number
Use Type Catalog
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/7W9CKP6
REGULATORY_COMPLIANCE
regulatory compliance
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fiberinstrumentsales.com/
WORK_PLANE_BASED
work plane-based
1
ZZ_INTEGER_1
zz integer 1
0
ZZ_LENGTH_1
zz length 1
0.120
ZZ_LENGTH_10
zz length 10
0.659
ZZ_LENGTH_11
zz length 11
0.279
ZZ_LENGTH_12
zz length 12
0.210
ZZ_LENGTH_13
zz length 13
0
ZZ_LENGTH_14
zz length 14
1.130
ZZ_LENGTH_15
zz length 15
0.380
ZZ_LENGTH_16
zz length 16
0.965
ZZ_LENGTH_17
zz length 17
0.100
ZZ_LENGTH_18
zz length 18
0.490
ZZ_LENGTH_19
zz length 19
0
ZZ_LENGTH_2
zz length 2
0.050
ZZ_LENGTH_20
zz length 20
0.100
ZZ_LENGTH_21
zz length 21
0
ZZ_LENGTH_22
zz length 22
0.835
ZZ_LENGTH_23
zz length 23
-0.400
ZZ_LENGTH_24
zz length 24
0.380
ZZ_LENGTH_25
zz length 25
0.279
ZZ_LENGTH_26
zz length 26
0.070
ZZ_LENGTH_27
zz length 27
0.585
ZZ_LENGTH_28
zz length 28
0.070
ZZ_LENGTH_29
zz length 29
0.140
ZZ_LENGTH_3
zz length 3
0.490
ZZ_LENGTH_30
zz length 30
0.241
ZZ_LENGTH_31
zz length 31
0
ZZ_LENGTH_32
zz length 32
0.070
ZZ_LENGTH_33
zz length 33
5.100
ZZ_LENGTH_34
zz length 34
0
ZZ_LENGTH_4
zz length 4
0
ZZ_LENGTH_5
zz length 5
240.000
ZZ_LENGTH_6
zz length 6
0.524
ZZ_LENGTH_7
zz length 7
0.230
ZZ_LENGTH_8
zz length 8
0.490
ZZ_LENGTH_9
zz length 9
0.100
ZZ_YESNO_1
zz yesno 1
0
ZZ_YESNO_2
zz yesno 2
0
ZZ_YESNO_3
zz yesno 3
0
ZZ_YESNO_4
zz yesno 4
0
ZZ_YESNO_5
zz yesno 5
0
ZZ_YESNO_6
zz yesno 6
1
ZZ_YESNO_7
zz yesno 7
0
NAME
name
Adapter Panels
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions