??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ACSS
Description
ACSSSkrmvgg6902
Bill of material
Shower wall 690-2
ORDERNO
Shower wall 690-2
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BRAND
brand
ACSS
CATEGORY
category
Shower Panel
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Various
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEFAULTELEVATION
defaultelevation
0
DEPTHCONTROL
depthcontrol
750
DESCRIPTION
description
Our shower walls in tempered and laminated safety glass are, of course, elegant, very durable, hygienic through easy cleaning and without joints, and wear is virtually non-existent thanks to the choice of materials, which provides a stylish environment for many years to come. The system with its fittings provides a design developed for all types of public environments with requirements for attractive appearance and hard load. Fittings and construction parts in anodised aluminum with a lifetime guarantee. Our shower walls are available in 3 basic models with customized sizes. Depending on the desired size of the glass, there are limitations in which model can be used. The glass is laminated with foil in the desired color and degree of transparency. Can be combined with our shower cubicles in the same style.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Tempered laminated 5 + 5 safety glass. Fittings in anodised aluminum.3 white designs and one black. Vanceva color foils or own screen printed foil. 3 different transparencies. Float or optiwhite (extra white) glass.
FINISH
finish
Partition, two wall brackets (possibly three) and one foot.
GRADE
grade
n/a
HEIGHTCONTROL
heightcontrol
1800
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
SHOWER
INSTALLATION_INSTRUCTIONS
installation instructions
https://acss.se/wp-content/uploads/2020/10/Montageanvisning-ACSS-duschvagg-690-2.pdf
INSTALLATIONDATE
installationdate
n/a
MANUFACTURER
manufacturer
ACSS
MANUFACTURERNAME
manufacturername
ACSS
MANUFACTURERURL
manufacturerurl
https://acss.se
MASSUNIT
massunit
1
MATERIAL
material
Glass/Metal
MATERIALTHICKNESS
materialthickness
10.800
MODEL
model
Shower wall 690-2
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
ACSSSkrmvgg6902
NBSDESCRIPTION
nbsdescription
Shower fittings package
NBSREFERENCE
nbsreference
45-35-70/330
NOMINALDEPTH
nominaldepth
750
NOMINALHEIGHT
nominalheight
1800
NOMINALWIDTH
nominalwidth
93.420
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PRODUCTDATASHEET
productdatasheet
https://acss.se/wp-content/uploads/2020/03/Produktblad-ACSS-Sk%C3%A4rmv%C3%A4ggar.pdf
PRODUCTINFORMATION
productinformation
Our shower walls in tempered and laminated safety glass are, of course, elegant, very durable, hygienic through easy cleaning and without joints, and wear is virtually non-existent thanks to the choice of materials, which provides a stylish environment for many years to come. The system with its fittings provides a design developed for all types of public environments with requirements for attractive appearance and hard load. Fittings and construction parts in anodised aluminum with a lifetime guarantee. Our shower walls are available in 3 basic models with customized sizes. Depending on the desired size of the glass, there are limitations in which model can be used. The glass is laminated with foil in the desired color and degree of transparency. Can be combined with our shower cubicles in the same style.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREENGROUNDDISTANCE
screengrounddistance
90
SCREENGROUNDDISTANCECONTROL
screengrounddistancecontrol
90
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
10.8x600x1200 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_30_96_81
UNICLASS2015DESCRIPTION
uniclass2015description
Shower fittings package
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_87_75
VENT_CONNECTION
vent connection
0
VERSION
version
1
VERSIONDATE
versiondate
02/12/2020
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions