??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
ACP-M-4xK25A
Bill of material
ACP-M-4xK25A
ORDERNO
ACP-M-4xK25A
CECERTIFIED
cecertified
Yes
INPUTVOLTAGE_VAC_
inputvoltage(vac)
110 or 220
MAXTORQUE_OZ_IN_
maxtorque(oz-in)
60
MOTORLENGTH_IN_
motorlength(in)
3.3
MOTORSPEED_RPM_
motorspeed(rpm)
1800
POWER_W_
power(w)
25
PULL_INTORQUE_OZ_IN_
pull-intorque(oz-in)
54
ROHSCOMPLIANT
rohscompliant
No
STARTINGAT_USD_
startingat(usd)
$89.00
STOCKSTATUS
stockstatus
4 in Stock
NAME
name
ACP-M-4xK25A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions