??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Water Linked
Description
Acoustic Modems
Bill of material
Acoustic Modems
ORDERNO
Acoustic Modems
CE
ce
Yes
COMMUNICATION
communication
UART 115200 baud serial 3,3V Ethernet
DEPTH_RATING
depth rating
300 meters
DEVICE_DIAMETER
device diameter
30 mm
DEVICE_LENGTH
device length
112 mm
DEVICE_WEIGHT__AIR_
device weight (air)
128 grams
DIRECTIVITY
directivity
Omnidirectional
INDICATOR
indicator
Status LED (Power, Link, Data)
INPUT_VOLTAGE
input voltage
10-18 V
LATENCY
latency
1.5 – 2.5 sec
MATERIAL
material
PEEK
OPERATING_TEMPERATURE
operating temperature
-10 to 60 °C
PHYSICAL_INTERFACE
physical interface
2 meter open ended cable, 4 wires (pwrserial), ø6.3 mm
POWER_CONSUMPTION
power consumption
216 mAh at 12V
RANGE
range
200 meters
ROHS_COMPLIANT
rohs compliant
Yes
SYNC_PROCEDURE
sync procedure
Auto-sync
TRANSMISSION
transmission
Two-way, half duplex
NAME
name
Acoustic Modems
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions