??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Optical Cable Corporation
Description
ACC Series
Bill of material
ACC Series
ORDERNO
ACC Series
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABLE_TYPE
cable type
Cat 5e
CABLE_TYPE_IS_CAT_5E
cable type is cat 5e
1
CABLE_TYPE_IS_CAT_6
cable type is cat 6
0
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2011 Optical Cable Corporation
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.346
DESCRIPTION
description
Angled Patch Panel, 48 Port
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
PP
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HEIGHT
height
0.144
HOST
host
0
IS_VOID
is void
1
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Optical Cable Corporation
MASSUNIT
massunit
1
MODEL
model
ACC4888 - 1 RU
MODEL_ID
model id
2E685667-84BA-4143-A723-95DF6FED0EB5
MODULAR_JACK
modular jack
MODULAR_JACK_COUNT
modular jack count
48
MOUNTING
mounting
1.583
OMNICLASS_NUMBER
omniclass number
23.85.50.21
OMNICLASS_TITLE
omniclass title
Cable Transmission and Reception Equipment
ORIGINAL_CREATION_DATE
original creation date
June 30, 2011
PART_NUMBER
part number
ACC4888/110A5E-S1U
PART_TYPE
part type
0
PATCH_PANEL_FRAME
patch panel frame
PORT_COUNT
port count
48
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://occfiber.com/main/index.php?m=1&p=2&s=Y&l=en&it=20&i=51
RACK_SPACES_RU
rack spaces ru
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_TYPE
shielding type
Shielded
SHIELDING_TYPE_IS_SHIELDED
shielding type is shielded
1
SHIELDING_TYPE_IS_UTP
shielding type is utp
0
TERMINATION_TYPE
termination type
110
TERMINATION_TYPE_IS_110
termination type is 110
1
TERMINATION_TYPE_IS_RJ21X
termination type is rj21x
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UL_RATING
ul rating
UL94-VO
URL
url
http://www.occfiber.com/main/index.php
WIDTH
width
1.583
WORK_PLANE_BASED
work plane-based
0
Z_4888_IS_VISIBLE
z 4888 is visible
1
Z_MOUNTING_HOLE_LR_OFFSET
z mounting hole lr offset
0.028
Z_MOUNTING_HOLE_TB_OFFSET
z mounting hole tb offset
0.020
Z_PATCH_PANEL_2488_AND_4888
z patch panel 2488 and 4888
0.082
Z_PATCH_PANEL_4888
z patch panel 4888
0.217
Z_PATCH_PANEL_HEIGHT
z patch panel height
0.290
NAME
name
ACC Series
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions