??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC5050 - Passive Spannungsverteiler
Bill of material
AC5050
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC5050: Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zula
DESCLONG
Langbeschreibung
Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zulassung CE; UKCA; cULus
BN
Bestellnummer
AC5050
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
Splitter Box 4SB IP67
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
20.0
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
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions