??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC327A - Induktive Doppelsensoren für Schwenkantriebe
Bill of material
AC327A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC327A: Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 m
DESCLONG
Langbeschreibung
Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 mm; DC; M12 Steckverbindung; IP 5x; (bei Anwendung außerhalb des Ex-Bereichs: IP 67); 3-Leiter; Umgebungstemperatur -10...50 °C
BN
Bestellnummer
AC327A
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DUAL SENSOR T6 2SI 2DO T 3D
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
P4
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
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Embedded user actions