??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC326A - Induktive Doppelsensoren für Schwenkantriebe
Bill of material
AC326A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC326A: Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 m
DESCLONG
Langbeschreibung
Doppelsensor mit Aktuatoranschaltung; 55 x 60 x 35 mm; Schaltabstand 4 mm; DC; M12 Steckverbindung; IP 67; 3-Leiter; Umgebungstemperatur -10...50 °C
BN
Bestellnummer
AC326A
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DUAL SENSOR T5 2SI 1DO T/3G
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
P4
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
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions