??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2950 - Passive Spannungsverteiler
Bill of material
AC2950
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2950: Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zula
DESCLONG
Langbeschreibung
Passiver Spannungsverteiler; 152 x 59,3 x 38,4 mm; Steckverbindung; Zulassung CE; cULus; UKCA
BN
Bestellnummer
AC2950
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
ProcessLine 4SB IP69K
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
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
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions