??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2904 - Alle AS-Interface E/A-Module
Bill of material
AC2904
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2904: AS-i Eingangs-/Ausgangsmodul; Ø 137,3 / L = 80 mm; ProcessLine 4DI 3DOT
DESCLONG
Langbeschreibung
AS-i Eingangs-/Ausgangsmodul; Ø 137,3 / L = 80 mm; ProcessLine 4DI 3DOT IP69K; Steckverbindung; IP 68; IP 69K
BN
Bestellnummer
AC2904
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
ProcessLine 4DI 3DOT IP69K
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions