??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2900 - Passive Spannungsverteiler
Bill of material
AC2900
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2900: Passiver Spannungsverteiler; Ø 137,3 / L = 80 mm; ProcessLine 8 SB IP69K
DESCLONG
Langbeschreibung
Passiver Spannungsverteiler; Ø 137,3 / L = 80 mm; ProcessLine 8 SB IP69K; Steckverbindung; IP 68; IP 69K
BN
Bestellnummer
AC2900
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
ProcessLine 8 SB IP69K
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
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
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions