??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2521 - Feldmodule mit Schraubmontage ClassicLine
Bill of material
AC2521
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2521: AS-i Ausgangsmodul; ClassicL90 4AO (C) M12 IP67; Steckverbindung; IP 67
DESCLONG
Langbeschreibung
AS-i Ausgangsmodul; ClassicL90 4AO (C) M12 IP67; Steckverbindung; IP 67
BN
Bestellnummer
AC2521
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
ClassicL90 4AO (C) M12 IP67
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
KN
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions