??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2484 - Alle AS-Interface E/A-Module
Bill of material
AC2484
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2484: AS-i Eingangsmodul; 90,5 x 30 x 23,5 mm; CompactM8 4DI; Steckverbindung;
DESCLONG
Langbeschreibung
AS-i Eingangsmodul; 90,5 x 30 x 23,5 mm; CompactM8 4DI; Steckverbindung; IP 65; IP 67; IP 68
BN
Bestellnummer
AC2484
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
CompactM8 4DI
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
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
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions