??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2453 - Passive Spannungsverteiler
Bill of material
AC2453
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2453: Passiver Spannungsverteiler; 118,2 x 60 x 27 mm; CompactM12 4 SB V4A; St
DESCLONG
Langbeschreibung
Passiver Spannungsverteiler; 118,2 x 60 x 27 mm; CompactM12 4 SB V4A; Steckverbindung; IP 67; (bei Verwendung der Flachkabel E7400x / E7401x)
BN
Bestellnummer
AC2453
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
CompactM12 4 SB V4A
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
2.0
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
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions