??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2451 - Alle AS-Interface E/A-Module
Bill of material
AC2451
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2451: AS-i Eingangsmodul; CompactModule 4DI M12 V4A; Steckverbindung; IP 67;
DESCLONG
Langbeschreibung
AS-i Eingangsmodul; CompactModule 4DI M12 V4A; Steckverbindung; IP 67; (bei Verwendung der Flachkabel E7400x / E7401x)
BN
Bestellnummer
AC2451
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
CompactModule 4DI M12 V4A
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions