??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2396 - Alle AS-Interface E/A-Module
Bill of material
AC2396
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2396: AS-i Leuchttastermodul; 89,6 x 46 x 45 mm; AS-i Module 2BI 2LO WT/WT; IP
DESCLONG
Langbeschreibung
AS-i Leuchttastermodul; 89,6 x 46 x 45 mm; AS-i Module 2BI 2LO WT/WT; IP 67
BN
Bestellnummer
AC2396
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
AS-i Module 2BI 2LO WT/WT
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions