??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2315 - Sensoren für Schwenkantriebe
Bill of material
AC2315
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2315: Doppelsensor; 55 x 60 x 35 mm; Schaltabstand 4 mm nicht bündig einbaubar
DESCLONG
Langbeschreibung
Doppelsensor; 55 x 60 x 35 mm; Schaltabstand 4 mm nicht bündig einbaubar; DC; AS-i; M12 Steckverbindung; IP 67; 3-Leiter; Umgebungstemperatur -20...70 °C
BN
Bestellnummer
AC2315
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
DUAL SENSOR T4 2SI M12
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
P4
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
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions