??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2048 - Alle AS-Interface E/A-Module
Bill of material
AC2048
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2048: AS-i Pneumatikmodul; AirBox 2DI 1PO M12; Steckverbindung; IP 65
DESCLONG
Langbeschreibung
AS-i Pneumatikmodul; AirBox 2DI 1PO M12; Steckverbindung; IP 65
BN
Bestellnummer
AC2048
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
AirBox 2DI 1PO M12
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
K4
DELTIME
Planlieferzeit
20.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions