??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox MPI 350
Bill of material
89513501
MD01
VAR__MANUID_
89513501
DESCSHORT
Short Description
Abox MPI 350
DESCLONG
Long Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024., for Abox / Abox Pro 350<br /><strong>Dimensions: </strong>217 x 217 x 2,5 mm
INTNO
International product number
4013902676743
MANUID
Product number of the Manufacturer
89513501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox MPI 350
EF000008
217
EF000040
217
EF000115
true
EF000139
EV006034
EF002169
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.187
LENGTH
217
WIDTH
217
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions