??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
abn
Description
ABN_INSTAL_WELDING_ELECPIPE_Brida-portabridas_Hembra-PN16
Bill of material
Brida-Portabrida_Hembra PN16
ORDERNO
Brida-Portabrida_Hembra PN16
ALWAYS_VERTICAL
always vertical
1
BRIDA_ESPESOR
brida.espesor
22.000
CARTELA_08
cartela.08
1
CONECTOR_DX
conector.dx
53
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
C_DIGO
código
8433375014815
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DN
dn
110
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
LOSS_METHOD
loss method
1
MANUFACTURER
manufacturer
ABN Pipe Systems
MASSUNIT
massunit
1
MODELADO_POR
modelado por
007
MODIFICADO_POR
modificado por
000
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
PORTABRIDAS_CONEXI_N_ESPESOR
portabridas.conexión.espesor
0
PORTABRIDAS_DI2
portabridas.di2
110
POTABRIDAS_CARTELA_LONGITUD
potabridas.cartela.longitud
82.500
REFERENCIA
referencia
DE1BP11000000
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
88.000
TC_BRIDA
tc.brida
ABN_INSTAL_TC_Brida
TC_C_DIGO
tc.código
ABN_INSTAL_WELDING_ELECPIPE_TC_Portabridas_Código
TC_PORTABRIDAS
tc.portabridas
ABN_INSTAL_WELDING_ELECPIPE_TC_Portabridas
UNI_N
unión
1
UNI_N_GIRO
unión.giro
0
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2017
VERSI_N
versión
L3.01
WORK_PLANE_BASED
work plane-based
0
NAME
name
ABN_INSTAL_WELDING_ELECPIPE_Brida-portabridas_Hembra-PN16
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions