??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1t12l - Bel Power Solutions
Bill of material
ABC350-1T12L
PN
Part Number
ABC350-1T12L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 12VDC, 15A, Input 90-264VAC, Screw Terminal
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions