??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1T24L - Bel Power Solutions
Bill of material
ABC120-1T24L
DESC
Description
Open Frame AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 85-264VAC, Screw Terminal
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C
PN
Part Number
ABC120-1T24L
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions