??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allermuir
Description
a780_us
Bill of material
A780
IDENT
A780
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARM_HEIGHT
arm height
2.250
ARM_REST
arm rest
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BACK_REST
back rest
BASE
base
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Side chair, plastic seat and back, no arms
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
A780
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
1.833
OVERALL_HEIGHT
overall height
2.583
OVERALL_WIDTH
overall width
1.875
PLASTIC_ARMS_IN_BLACK
plastic arms in black
PLASTIC_GLIDES
plastic glides
1
PRODUCT_LINE
product line
Soul
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_DEPTH
seat depth
1.458
SEAT_HEIGHT
seat height
1.500
SEAT_OR_TOP
seat or top
SEAT_WIDTH
seat width
1.542
SHARED
shared
0
STACKS
stacks
0
STAND
stand
SUBCATEGORY
subcategory
Multi-Purpose Line
TUBULAR_STEEL_LEGS
tubular steel legs
Yes
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
WEIGHT
weight
18
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions