??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Allermuir
Description
a620_a621_a622_us
Bill of material
A620 - Pebble
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDE_FINISH
glide finish
HOST
host
0
KEYNOTE
keynote
LEG_SUPPORT_FINISH
leg support finish
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_HEIGHT
overall height
1.417
OVERALL_WIDTH
overall width
2.396
PRODUCT_LINE
product line
Pebble
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_FINISH
seat finish
SEAT_TOP_FINISH
seat top finish
SHARED
shared
0
STACKS
stacks
0
SUBCATEGORY
subcategory
Soft Seating
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
WEIGHT
weight
25
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions