??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Cibes Lifts
Description
a5000-1
Bill of material
1000x1467
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CIBES_PRODUCT_SHEET_GB
cibes product sheet_gb
http://www.cibeslift.com/fileadmin/user_upload/Brochures_cibes/Cibes_A5000/Cibes.A5000.LOW.GB.pdf
CIBES_PRODUCT_SHEET_SE
cibes product sheet_se
http://www.cibeslift.com/fileadmin/user_upload/Brochures_cibes/Cibes_A5000/Cibes.A5000_HIGH.SE.pdf
CIBES_WEBSITE
cibes website
http://www.cibeslift.com/
CIBES_3D_TEXT
cibes_3d_text
1
CIBES_CONSTR_OK
cibes_constr_ok
1
CIBES_CONSTRUCTION_AC_SIDE
cibes_construction_ac_side
CIBES_CONSTRUCTION_BD_SIDE
cibes_construction_bd_side
CIBES_DIFF
cibes_diff
210.000
CIBES_DIFF_HOLE_CONSTR_AC_SIDE
cibes_diff_hole_constr_ac_side
60.000
CIBES_DIFF_HOLE_CONSTR_BD_SIDE
cibes_diff_hole_constr_bd_side
73.000
CIBES_DIFF_OK
cibes_diff_ok
1
CIBES_DOOR_CONSTR_HEIGHT
cibes_door_constr_height
2240
CIBES_DOOR_OPENING_AC_SIDE
cibes_door_opening_ac_side
CIBES_DOOR_OPENING_B_SIDE
cibes_door_opening_b_side
CIBES_DOOR_OPENING_HEIGHT
cibes_door_opening_height
2000
CIBES_DOOR_TOP
cibes_door_top
2450
CIBES_FOLD_DOWN_SEAT
cibes_fold-down_seat
1
CIBES_HOLE_AC_SIDE
cibes_hole_ac_side
CIBES_HOLE_BD_SIDE
cibes_hole_bd_side
CIBES_HOLE_OK
cibes_hole_ok
1
CIBES_LEVEL1
cibes_level1
2450
CIBES_LEVEL2
cibes_level2
800.000
CIBES_LEVEL3
cibes_level3
2450
CIBES_LVL1_2
cibes_lvl1_2
3250.000
CIBES_LVL3_MINUS_DOOR_CONSTR_H
cibes_lvl3_minus_door_constr_h
210.000
CIBES_OK_CONSTR_AC_SIDE
cibes_ok_constr_ac_side
1
CIBES_OK_CONSTR_BD_SIDE
cibes_ok_constr_bd_side
1
CIBES_OK_HOLE_AC_SIDE
cibes_ok_hole_ac_side
1
CIBES_OK_HOLE_BD_SIDE
cibes_ok_hole_bd_side
1
CIBES_PLATFORM_ELEVATION
cibes_platform_elevation
600
CIBES_SHOW_GLASS_INFO
cibes_show_glass_info
1
CIBES_STANDARDS_OK
cibes_standards_ok
0
CIBES_TOT
cibes_tot
4900
CIIBES_FLOOR_THICKNESS
ciibes_floor_thickness
5
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
2014-03-24
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Sweden
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FEED_THROUGH_LUGS
feed through lugs
-1
FIXING_POINTS___TEXT
fixing points - text
Fixing Points
GROUND_BUS
ground bus
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Transport Element
IMPORTANT_ABOUT_THIS_CONFIG
important about this config
Level 1 must not be lower than 2250 mm in this configuration.
KEYNOTE
keynote
71
MAINS
mains
0
MANUFACTURER
manufacturer
Cibes Lift AB
MANUFACTURER_COUNTRY
manufacturer country
Sweden
MANUFACTURER_NAME
manufacturer name
Cibes Lift AB
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Steel
MATERIAL_SECONDARY
material secondary
Glass
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
0
MCB_RATING
mcb rating
1
MODEL
model
Cibes A5000
NBS_REFERENCE_CODE
nbs reference code
80-50
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lift Systems
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
NUMBER_OF_FIXPOINTS
number_of_fixpoints
3
PANEL_CONFIGURATION
panel configuration
1
PART_TYPE
part type
14
PRODUCT_FAMILY
product family
Platform lifts
PRODUCT_GROUP
product group
A5000
PRODUCT_NAME
product name
CIBES A5000 Fullfront - Single-entry
PRODUCT_SKU
product sku
a_5000_ff
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SUBFEED_LUGS
subfeed lugs
-1
TECHNICAL_DESCRIPTION
technical description
http://www.cibeslift.com/products/platform-lifts/cibes-a5000-adaptable-solution/technical-overview/
TYPE_COMMENTS
type comments
Godkänd för både 400 kg och 500 kg
UNICLASS_1_4_CODE
uniclass 1.4 code
JX10
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Lift systems
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-80-50
UNSPSC_CODE
unspsc code
47101533
URL
url
http://www.cibeslift.com/
VERSION
version
2021
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions