??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alcadrain
Description
A434
Bill of material
Z517ASN28
ORDERNO
Z517ASN28
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
CONNECTION_LENGTH
connection length
200
CONNECTION_LENGTHX
connection lengthx
200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Space-saving wash-basin A434
DESIGN_OPTION
design option
-1
EAN
ean
8595580503086
EXTENDED_WARRANTY
extended warranty
3 years
FLOW_RATE
flow rate
0.950
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Wash-basin traps A434
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THROAT_HEIGHT
throat height
150
TYPE_COMMENTS
type comments
Space-saving wash-basin trap with coupling nut 5/4"
URL
url
http://www.alcaplast.com/en
VENT_CONNECTION
vent connection
0
VERSION
version
2014
V__KA_HRDLAX
výška hrdlax
150
V__KA_UM_ST_N__SIFONU
výška umístění sifonu
600.000
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
40
WEIGHT
weight
0,389 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
L1CYUB790
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions