??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Alcadrain
Description
A108F
Bill of material
MO519OUJC
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
BOTTOM_TOILET_TANK
bottom toilet tank
COEFFICIENT_K
coefficient k
0
CONNECTION_PIPE_HEIGHTX
connection pipe heightx
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Flush 3/6 l
DESCRIPTION_X
description_x
0
DESIGN_OPTION
design option
-1
EAN
ean
EXTENDED_WARRANTY
extended warranty
6 years
HEIGHT
height
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INCREASING_WC_BOWL_HEIGHT
increasing wc bowl height
INCREASING_WC_BOWL_HEIGHTX
increasing wc bowl heightx
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MAX__HEIGHT
max. height
MAX__PITCH
max. pitch
MIN__HEIGHT
min. height
MIN__PITCH
min. pitch
MODEL
model
PART_TYPE
part type
0
PRE_WALL_DEPTH
pre-wall depth
75
PRE_WALL_DEPTH_ACCORDING_TO_MANUFACTURER
pre-wall depth according to manufacturer
from 20 mm to 95 mm
REVERSE_TEXT
reverse text
1
REVERSE_TEXTX
reverse textx
1
RING_BOLT_PITCHX
ring-bolt pitchx
180
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_DEPTH
system depth
160
SYSTEM_DEPTHX
system depthx
160
TYPE_COMMENTS
type comments
Mounting frame with cistern for a waste sink with waste connection Ø90/110 and battery
UPPER_TOILET_TANK
upper toilet tank
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
VISIBLE_DESCRIPTION
visible description
1
WARNING
warning
0
WASTE_CONNECTION
waste connection
1
WASTE_DIAMETER
waste diameter
110
WATER_CONNECTION_HEIGHT
water connection height
WATER_CONNECTION_PITCH
water connection pitch
WATER_CONNECTION_PITCHX
water connection pitchx
WC_RING_BOLT_PITCH
wc ring-bolt pitch
180
WEIGHT
weight
WFU
wfu
0
WIDTH
width
510
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions