??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Alcadrain
Description
A105_0001
Bill of material
110CAO4D1
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
COEFFICIENT_K
coefficient k
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Adjustable telescopic feet, range 0 – 200 mm
DESCRIPTION_X
description_x
0
DESIGN_OPTION
design option
-1
EAN
ean
EXTENDED_WARRANTY
extended warranty
6 years
HEIGHT
height
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INCREASING_WC_BOWL_HEIGHT
increasing wc bowl height
0
INCREASING_WC_BOWL_HEIGHTX
increasing wc bowl heightx
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
REVERSE_TEXT
reverse text
1
REVERSE_TEXTX
reverse textx
1
RING_BOLT_PITCH
ring-bolt pitch
200
RING_BOLT_PITCHX
ring-bolt pitchx
200
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_DEPTH
system depth
SYSTEM_DEPTHX
system depthx
TYPE_COMMENTS
type comments
UPPER_TRANSOM
upper transom
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
2014
VISIBLE_DESCRIPTION
visible description
1
WASTE_AXIS_HEIGHT
waste axis height
150
WASTE_AXISX
waste axisx
150
WASTE_CONNECTION
waste connection
1
WASTE_DIAMETER
waste diameter
50
WATER_CONNECTION_HEIGHT
water connection height
250
WATER_CONNECTION_HEIGHTX
water connection heightx
250
WATER_CONNECTION_PITCH
water connection pitch
100
WATER_CONNECTION_PITCHX
water connection pitchx
100
WEIGHT
weight
WFU
wfu
0
WIDTH
width
510
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions