??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A-Light
Description
a-light Accolade D9- Regressed Perimeter Mount
Bill of material
D9 Regressed Perimeter
ORDERNO
D9 Regressed Perimeter
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
3.938
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.281
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_LENGTH
fixture length
4
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
a-light
MASSUNIT
massunit
1
MODEL
model
AccoLED 3 Series
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.alights.com
VERSION
version
2014
NAME
name
a-light Accolade D9- Regressed Perimeter Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions