??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Berger Tools
Description
A Ø 16 - Ultra heavy load
Bill of material
A16-076
ARTNR
DH
Hole diameter
16.0 mm
DD
Rod diameter
8 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
3.5 x 4.75 mm
H
3.500 mm
DDNUM
8.000 mm
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions