??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - 95340 Connection Set Megalu C4/80
Bill of material
95341
IDNR
Identnr
95341
ARTICLE
designation
WITTE-MEGALU-C4-80-KIT
VBS
Verbindungssatz
c1/80
L
length
150.000 mm
B
width
80.000 mm
SYS
Rastermass
16.000 mm
B2
9.000 mm
C
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions