??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
9020000000 - STRIPAX PLUS 2.5
Lista de materiales
Weidmueller 9020000000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9020000000
MANUTYPEDESC
Manufacturer Type Description
STRIPAX PLUS 2.5
DESCSHORT
Description short
Herramienta para desaislar, conductor rígido y flexible con aislamiento PVC, 2.5 mm², 0.5 mm², 2.5 mm², Crimpado trapezoidal
DESCLONG
Description long
Herramienta para desaislar con auto-ajuste automático para un desaislamiento preciso y rápido de los conductores.
GTIN
4008190067267
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI997
max. strip diameter (AWG)
14
AAI998
min. strip diameter (AWG)
20
AAI999
max. strip range (diameter)
1.700 mm
AAJ000
min. strip range (diameter)
0.810 mm
AAJ001
max. strip range (cross-section)
2.500 mm²
AAJ002
min. strip range (cross-section)
0.500 mm²
AAL297
strip length adjustable
Yes
AAL442
wire cutter present
Yes
AAL756
depth of notch adjustable
Yes
AAL786
longitudinal section present
No
AAM054
round edge present
No
AAM090
isolation protection (1000 V) present
No
AAM138
spiral cut possible
No
BAA018
length
210 mm
BAC680
Max. cross section
2.500 mm²
BAD383
Insulation present
Yes
AAF040
Mass
0.249 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions