??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
9005610000 - STRIPAX 16
Kusovník
Weidmueller 9005610000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9005610000
MANUTYPEDESC
Manufacturer Type Description
STRIPAX 16
DESCSHORT
Description short
Odizolovací nástroj, Pružné a pevné vodiče s PVC izolací, 16 mm², 25 mm
DESCLONG
Description long
Odizolovací nástroj s automatickým nastavením pro přesné a rychlé odizolování vodičů.
GTIN
4008190183875
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI997
max. strip diameter (AWG)
6
AAI998
min. strip diameter (AWG)
10
AAI999
max. strip range (diameter)
4.500 mm
AAJ000
min. strip range (diameter)
2.590 mm
AAJ001
max. strip range (cross-section)
16 mm²
AAJ002
min. strip range (cross-section)
6 mm²
AAL297
strip length adjustable
Yes
AAL442
wire cutter present
Yes
AAL756
depth of notch adjustable
Yes
AAL786
longitudinal section present
No
AAM054
round edge present
No
AAM090
isolation protection (1000 V) present
No
AAM138
spiral cut possible
No
BAA018
length
190 mm
BAC680
Max. cross section
6 mm²
BAD383
Insulation present
Yes
AAF040
Mass
0.170 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions