??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Adels-Contact
Description
900 Q RZ 1
Bill of material
_1
ORDERNO
_1
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_60998
acc. to en 60998
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
AMMONIA_RESISTANCE
ammonia resistance
yes
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.8x4.0 ↻ 0.5 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
4
COLOUR
colour
white
CONNECTION_TYPE
connection type
screw-screwless
CONTACT_MATERIAL
contact material
brass
CROSS_SECTION_RATING
cross-section rating
1.5 2.5 mm²
CROSS_SECTION_RATING_EXTERNAL
cross-section rating external
2.5 mm²
CROSS_SECTION_RATING_INTERNAL
cross-section rating internal
1.5 mm²
CURRENT_RATING
current rating
17.5 A
EAN
ean
4028012104444
EXTERNAL_STRIPPING_LENGTH
external stripping length
8.0-8.5 mm
FIXING
fixing
catch pin
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
INTERNAL_CORE_CROSS_SECTION_MAX_
internal core cross-section max.
1.5 mm²
INTERNAL_CORE_CROSS_SECTION_MIN_
internal core cross-section min.
0.5 mm²
INTERNAL_STRIPPING_LENGTH
internal stripping length
7.0-7.5 mm
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
1 pole
PU
pu
500
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
114201
TYPE
type
terminal block
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
450 V
WALL_THICKNESS_MAX_
wall thickness max.
1.4 mm
WALL_THICKNESS_MIN_
wall thickness min.
0.5 mm
NAME
name
_1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions