??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Adels-Contact
Description
900 EQ ZEL
Bill of material
_1
ORDERNO
_1
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.8x4.0 ↻ 0.5 Nm
CABLE_DIAMETER_MAX_
cable diameter max.
12.0 mm
CABLE_DIAMETER_MIN_
cable diameter min.
6.5 mm
COLOUR
colour
white
EAN
ean
4028012113187
FIXING
fixing
catch pin
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
100 °C
PU
pu
500
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
115298
TYPE
type
strain relief
WALL_THICKNESS_MAX_
wall thickness max.
1.0 mm
WALL_THICKNESS_MIN_
wall thickness min.
0.6 mm
NAME
name
_1
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions