??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AutomationDirect
Description
8X26.5mm & 12X27mm
Bill of material
APS4-12M-E1-D
ORDERNO
ADJUSTABLE
adjustable
No
BRAND
brand
Koyo
CABLE_LENGTH
cable length
6.5ft2m
CONDUCTOR_SIZE
conductor size
26 AWG
CONNECTION
connection
Pigtail
HOUSING_MATERIAL
housing material
Polycarbonate
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Non-flush
NUMBER_OF_WIRES
number of wires
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
SENSING_DISTANCE
sensing distance
SENSING_FACE
sensing face
SENSING_METHOD
sensing method
Standard sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Rectangular
SWITCHING_FREQUENCY
switching frequency
SWITCHING_OUTPUT
switching output
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions