??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
8devices
Description
8DEV3201_0004-Blue_Bean_C
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
ADVANCED_FEATURES
advanced features
MU-MIMO
BT_RADIO
bt radio
Bluetooth v5.0, BLE, ANT+ and backwards compatibility with v1.x and v2.x + enhanced data rate
CHANNEL_SIZES
channel sizes
20/ 40/ 80 MHz
CHIPSET
chipset
QCA9377
DESCRIPTION
description
BLUE bean is a high performance and ultra-low power surface mount USB module combining single-stream 11ac Wave2 Wi-Fi and Bluetooth® 5.0 in a very small form factor.
OUTPUT_POWER
output power
Up to 20 dBm
OVERVIEW
overview
BLUE bean is IEEE 802.11b/g/n/a/ac Wave2 dual-band wireless LAN and Bluetooth 5.0 USB module optimised for small size and low power consumption. It is based on Qualcomm QCA9377-7 chipset. Has an integrated dual-band (2.4 and 5 GHz) 1x1 802.11ac Wave2 WiFi (supporting MU-MIMO) and Bluetooth® 5.0 transceivers and combined in to very small form factor (17 x 12 mm with RF connector and 24 x 12mm with integrated antenna). The radio module supports advanced power saving techniques. Bluetooth supports both Class1 and Class2 transmissions and advanced coexistence mechanisms allow it to work seamlessly with Wi-Fi ensuring good quality and high performance. BLUE bean software drivers are available for Linux, Windows 10 and Android operating systems.
PRODUCT_VERSIONS
product versions
BLUE bean A – integrated ceramic omni-directional dual-band antenna, BLUE bean C – connetorized version for external antenna
SIZE
size
17 x 12 mm with connector and 24 x 12 mm with antenna
TEMPERATURE_RANGE
temperature range
-40 to +85 C°
WI_FI_RADIO
wi-fi radio
802.11a/b/g/n/ac Wave2, 2.5 and 5 GHz, 1x1 SiSo, 433 Mbps data-rate
NAME
name
7ESIZQB5N
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions