??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
8devices
Description
8DEV1301-Centipede
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
ANTENNA
antenna
3 dBi ceramic chip antenna
AVAILABLE_INTERFACES
available interfaces
1 x Ethernet, USB host/slave, serial port, i2S, SPDIF, SLIC, 24 x GPIO
CPU
cpu
AR9331, 400 MHz
DESCRIPTION
description
A tiny (22 by 60 mm) QCA AR9331 chipset based platform with and integrated 100 Base-T Ethernet interface and 3 dBi omni-directional ceramic chip antenna.
FREQUENCY
frequency
2.4 GHz
MAX_OUTPUT_POWER
max output power
21 dBm
MEMORY
memory
16 MB Flash and 64 MB DDR2 RAM
OVERVIEW
overview
Centipede is QCA AR9331 SoC based DIP platform with an integrated 2.4 GHz 802.11N (1x1) radio. Its tiny form factor (22 x 60 mm), integrated RJ-45 and on-board omni-directional chip antenna and instant ability to prototype on a breadboard allows easy integration into any hardware design with a quick time to market approach. Centipede is running OpenWRT Linux. The sources and all necessary patches are available on github. There is feature of optional PoE adding DC/DC converter to 5V on the mainboard or small extension module and feeding back to the Centipede.
POWER_SUPPLY
power supply
5V
SIZE
size
22 by 60 mm
SOFTWARE
software
OpenWrt
WIRELESS_STANDARD
wireless standard
802.11 bgn
NAME
name
AE1YO4VTK
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions