??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
86BL125
Bill of material
86BL125
ORDERNO
86BL125
LENGTH
length
125 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
0.03 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.16 Ω
MAX_PEAK_CURRENT
max peak current
55 A
MAX_PEAK_TORQUE
max peak torque
6.3 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
3000 RPM
RATED_TORQUE
rated torque
2.1 Nm
RATED_VOLTAGE
rated voltage
48 V
ROTOR_INERTIA
rotor inertia
2400 g-cm²
SIZE
size
86 mm
TORQUE_CONSTANT
torque constant
0.11 NmA
WEIGHT
weight
4 Kg
NAME
name
86BL125
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions