??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
82AF - Pneumatic wheels, country profile, polypropylene centre, plain bore
Bill of material
823701
COD
Code
823701
D
Wheel diameter
260 mm
F
Wheel width
75 mm
DD
Hub bore diameter
20 mm
L
Hub length
77 mm
SL
Load capacity
70 daN
W
Weight
1.03 kg
INFO
Catalogue
Catalogue
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions