??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Astrocast
Description
829a6e915690540a5a5999ef0627d183
Bill of material
829a6e915690540a5a5999ef0627d183
ORDERNO
829a6e915690540a5a5999ef0627d183
CERTIFIED
certified
CE & FCCRoHS & REACH
DATA_ACCESS
data access
REST API or Online portal
DEEP_SLEEP_CURRENT
deep sleep current
<500nA (LPUART deactivated, wake up pin available
ENCRYPTION
encryption
2-level 256-bit AES with unique device keys
END_TO_END_NETWORK_LATENCY
end-to-end network latency
15min, location dependent, with full network deployed
OPERATING_ENVIRONMENTAL_RANGE
operating environmental range
-20°C to 70°C /-4°F to 150°F
PEAK_POWER_CONSUMPTION__IN_TX_MODE_
peak power consumption (in tx mode)
<0.35W
SERIAL_INTERFACE
serial interface
UART
SIZE
size
31mm x 35mm
SUPPLY_VOLTAGE_NOMINAL
supply voltage nominal
3.3V DC +/-5%
VARIABLE_USER_PAYLOAD_SIZE_PER_MESSAGE
variable user payload size per message
1-160 Bytes
NAME
name
829a6e915690540a5a5999ef0627d183
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions