??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 40
HELP_VARIABLE
Company
Essentra Components
Description
8100660001vr - Snap-Together Rivets - Ratchet
Bill of material
8110690008VR
PN
AMERSID
Americas ID
-
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
MAT
Material
Nylon 6.6
COLOR
Color
TYPE
Type
HDIA
Hole Diameter Inch
Zoll
HDIAM
Hole Diameter Metric
mm
PT
Panel Thickness Inch
Zoll
PTM
Panel Thickness Metric
mm
D1
d1 Stud Diameter Inch
Zoll
D1M
d1 Stud Diameter Metric
mm
D
D Head Diameter Inch
Zoll
DM
D Head Diameter Metric
mm
L1
l1 Head Height Inch
Zoll
L1M
l1 Head Height Metric
mm
L
L Stud Length Inch
Zoll
LM
L Stud Length Inch
mm
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions