??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Performance Sports Systems
Description
8001R Skymaster® One-Court Volleyball System with Padded Referee Stand
Bill of material
8001R Skymaster® One-Court Volleyball System with Padded Referee Stand
ORDERNO
8001R Skymaster® One-Court Volleyball System with Padded Referee Stand
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
24.500
BIM_VERSION
bim version
v3.1
BOTTOM_PULLEY_TO_HINGE_DIMENSION
bottom pulley to hinge dimension
13.240
BRACES_PARALLEL_TO_NET
braces parallel to net
0
BRACES_PERPENDICULAR_TO_NET
braces perpendicular to net
1
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 66 23
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Skymaster® with Referee Stand, 1-Court Ceiling-Hung Fold-Up Volleyball System
DESIGN_OPTION
design option
-1
DIM_A_FRONT_BRACE
dim a front brace
13.240
FAMILY_NAME
family name
FRONT_BRACE_DIM_LEFT
front brace dim left
4
FRONT_BRACE_DIM_RIGHT
front brace dim right
4
FRONT_SUPERSTRUCTURE_DIM_BACK
front superstructure dim back
4
FRONT_SUPERSTRUCTURE_DIM_FRONT
front superstructure dim front
4
HOIST_SUPERSTRUCTURE_DIM_LEFT
hoist superstructure dim left
3.167
HOIST_SUPERSTRUCTURE_DIM_RIGHT
hoist superstructure dim right
3.167
HOST
host
0
KEYNOTE
keynote
LEFT_SUPERSTRUCTURE_DIM_LEFT
left superstructure dim left
1.833
LEFT_SUPERSTRUCTURE_DIM_RIGHT
left superstructure dim right
1.833
MAIN_MAST_POST_ANGLE
main mast post angle
90
MAIN_MAST_POST_LENGTH
main mast post length
23.005
MAIN_SUPERSTRUCTURE_DIM_BACK
main superstructure dim back
4
MAIN_SUPERSTRUCTURE_DIM_FRONT
main superstructure dim front
4
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MODEL
model
8001R
NET_HEIGHT
net height
7.969
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14
OMNICLASS_TITLE
omniclass title
Gymnasium Equipment
PADDING_COLOR
padding color
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-111-8001r-skymaster-ceiling-suspended-volleyball-system.aspx
RIGHT_SUPERSTRUCTURE_DIM_LEFT
right superstructure dim left
1.833
RIGHT_SUPERSTRUCTURE_DIM_RIGHT
right superstructure dim right
1.833
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_IN_PLAYING_POSITION
show in playing position
1
SHOW_IN_STOWED_POSITION
show in stowed position
0
SUPERSTRUCTURE_FINISH
superstructure finish
SUPERSTRUCTURE_HEIGHT_FROM_STRUCTURE
superstructure height from structure
0.443
SWAY_BRACE_HEIGHT
sway brace height
15.073
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.perfsports.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
8001R Skymaster® One-Court Volleyball System with Padded Referee Stand
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions